Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bypass Power Module (BPM)
Catalog Number
BPM125BR
UPC
743172090348
Product Length/Depth
26.5 IN
Product Height
5.1 IN
Product Width
17.3 IN
Product Weight
2 LB
Warranty
2 year

Additional specifications

Receptacle
(3) L6-20R, (3) L14-30R
Rack size
3U
Color
Black
Rack mounting kit
Yes
Phase (input)
Split-phase (L1, L2, N, G)
Used with
Eaton 9170+, 9155, 9PXSP 8-10 kVA

Electrical input

Input connection
Hardwired

Electrical output

Receptacle
(3) L6-20R, (3) L14-30R
How to buy from Eaton
Locate a channel partner
Find a local channel partner based upon your zip code.
Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time