Knowledge Search
Download document () of 20
Discontinued

BR130BP100

Eaton BR thermal magnetic circuit breaker,Type BR 1-Inch plug-on circuit breaker bulk pack,Bulk pack,30 A,10 kAIC,Single-pole,120/240V,BR,#14-4 AWG Cu/Al,Q6,BR,Type BR Loadcenters

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BR130BP100
UPC
782116324866
Product Length/Depth
3 in
Product Height
3 in
Product Width
1 in
Product Weight
0.3 lb
Warranty
Limited lifetime residential, 1 year commercial
Compliances
Federal Specifications Classification W-C375
Certifications
UL 489
Product Type
Thermal magnetic circuit breakers

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
30 A
Voltage rating
120/240 V
Circuit breaker type
BR
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
BR
Wire size
#14-4 AWG Cu/Al
Number of poles
Single-pole
Quantity
6
Type
Type BR 1-Inch plug-on circuit breaker bulk pack
Special features
Bulk pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com