Knowledge Search
Download document () of 20

BR48B200RF

Feed-through lugs,Main circuit breaker loadcenter,200A,8R,Aluminum,Interlock cover,NEMA 3R,Metallic,25 kAIC,BWH,8 circuits,Eight pole,4 spaces,Three-wire,Single-phase,#2/0 AWG-300 kcmil Cu/Al,Combination,Type BR 1-inch breakers,120/240V

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BR48B200RF
UPC
786676001755
Product Length/Depth
4.75 in
Product Height
27 in
Product Width
10.5 in
Product Weight
23 lb
Warranty
10 year
Certifications
UL 67
UL 50
Catalog Notes
Suitable for service entrance only. Includes through-feed lugs for both phase and neutral conductors.
Product Type
Main breaker loadcenter

Product specifications

Special features
Feed-through lugs
Type
Main circuit breaker loadcenter
Amperage Rating
200 A
Bus material
Aluminum
Cover
Interlock cover
Main circuit breaker
BWH
Number of circuits
8
Number of poles
Eight-pole
Number of spaces
4
Phase
Single-phase
Wire size
#2/0 AWG-300 kcmil Cu/Al
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
8R
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.