Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton BR spa panel
Catalog Number
BR50SPA
UPC
782114555866
Product Length/Depth
10.25 IN
Product Height
4.37 IN
Product Width
5 IN
Product Weight
4.55 LB
Compliances
NEC 680.40-680.43
Certifications
UL Listed
Catalog Notes
Includes a GFCB250 breaker, factory installed

Product specifications

Type
BR spa panel
Wire size
#8-2 AWG Cu/Al
Enclosure
NEMA 3R
Amperage Rating
50A
Box size
5R