Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series surge protection device
Catalog Number
BSPA050240S1P
UPC
786689033217
Product Length/Depth
5.5 IN
Product Height
6 IN
Product Width
3.19 IN
Product Weight
2.5 LB
Certifications
UL 1449

Product specifications

Special features
Standard configuration
Interrupt rating
50 kAIC
Series
BSPA
Type
Surge protection device
Phase
Split-phase
Operating temperature - min
-40 C
Operating temperature - max
65 C
Frequency rating
50/60 Hz
Enclosure
NEMA 4X
Mounting Method
External side
Voltage rating
120/240 V
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann UL Type 1 Surge Protective Devices.