Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Special features
Filtering, Alarm & Form C relay
Interrupt rating
50 kAIC
Series
BSPA
Type
Surge protection device
Phase
Single-phase
Operating temperature - min
-40 C
Operating temperature - max
65 C
Frequency rating
50/60 Hz
Enclosure
NEMA 4X
Mounting Method
External side
Voltage rating
277 V
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann UL Type 1 Surge Protective Devices.