Select your location

Eaton Type AP industrial control transformer
C0005P7GS
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0005P7GS
UPC
786680183218
Product Length/Depth
10.748 IN
Product Height
11.614 IN
Product Width
8.701 IN
Product Weight
105 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Recognized
Catalog Notes
Resin encapsulated, 60 Hz operation, 180°C insulation system, Convenient screw-type terminal board

Product specifications

Design
AP
Secondary Voltage
120/240V
Frame
256
Tap Size
None
Type
Industrial Control Transformer
Modification 1
Side/wall mounted
Primary Voltage
240 X 480V
Coil Material
Copper windings
Temperature Rating
115°C
Volt Ampere Rating
5000 VA
Wiring Connection
416A