Select your location

Eaton Type AP industrial control transformer
C0005P8XSES
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0005P8XSES
UPC
786680018480
Product Weight
118 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Recognized
Catalog Notes
50/60 Hz

Product specifications

Mounting
Side wall
Secondary Voltage
120/240V
Frame
Frame 257
Tap Size
2@+2.5%, 2@-2.5%
Type
AP
Primary Voltage
380V
Frequency Rating
50-60 Hz
Temperature Rating
115°C
Enclosure
Open
Volt Ampere Rating
5