Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0005P9GSES
UPC
786680028281
Product Weight
118 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Recognized
Catalog Notes
Resin encapsulated, 60 Hz operation, 180°C insulation system, Convenient screw-type terminal board

Product specifications

Design
AP
Secondary Voltage
230V
Special Features
Electrostatically Shielded
Frame
257
Tap Size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Type
Industrial Control Transformer
Modification 1
Side/wall mounted
Primary Voltage
400V
Coil Material
Copper windings
Temperature Rating
115°C
Volt Ampere Rating
5000 VA
Wiring Connection
408F