Select your location

Eaton Type AP industrial control transformer
C0005P9PS
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0005P9PS
UPC
786680061158
Product Weight
139 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Recognized
Catalog Notes
Resin encapsulated, 60 Hz operation, 180°C insulation system, Convenient screw-type terminal board

Product specifications

Design
AP
Secondary Voltage
120/240V
Frame
257
Tap Size
None
Type
Industrial Control Transformer
Modification 1
Side/wall mounted
Primary Voltage
380/416V
Coil Material
Copper windings
Temperature Rating
115°C
Volt Ampere Rating
5000 VA
Wiring Connection
475A