Select your location

Eaton Type AP industrial control transformer
C0005P9SSES
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Mounting
Side wall
Secondary Voltage
120/240V
Frame
Frame 256
Type
AP
Primary Voltage
416V
Frequency Rating
50-60 Hz
Temperature Rating
115°C
Enclosure
Open
Volt Ampere Rating
5
Coil
Aluminum windings