Select your location

Eaton Type AP industrial control transformer
C0007P7HSCUES
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0007P7HSCUES
UPC
786680111099
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Listed
cUL Listed
Catalog Notes
Resin encapsulated 60 Hz operation 180°C insulation system Convenient screw-type terminal board

Product specifications

Special Features
Electrostatically shielded
Frame
257
Tap Size
1 at +5% FCAN 1 at -5% FCBN x 2 at +2.5% FCAN 2 at -2.5% FCBN
Modification 1
Sidewall mounted
Primary Voltage
240 x 480V
Wiring Connection
400A
Design
AP
Secondary Voltage
120/240V
Type
Industrial Control Transformer
Frequency Rating
60 Hz
Coil Material
Copper windings
Temperature Rating
115°C
Volt Ampere Rating
7500 VA