Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0007P8TBES
UPC
786680082764
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Recognized
Catalog Notes
Resin encapsulated, 60 Hz operation, 180°C insulation system, Convenient screw-type terminal board

Product specifications

Design
AP
Secondary Voltage
120/240V
Special Features
Electrostatically Shielded
Frame
100S
Tap Size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Type
Industrial Control Transformer
Modification 1
Bottom mounted
Primary Voltage
600V
Coil Material
Copper windings
Temperature Rating
115°C
Volt Ampere Rating
7000 VA
Wiring Connection
405D