Select your location

Eaton Type AP industrial control transformer
C0010P7GSH
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0010P7GSH
UPC
786680075131
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Recognized
Catalog Notes
Resin encapsulated, 60 Hz operation, 180°C insulation system, Convenient screw-type terminal board

Product specifications

Design
AP
Secondary Voltage
120/240V
Frame
259
Tap Size
None
Type
Industrial Control Transformer
Modification 1
Side/wall mounted
Modification 2
80°C rise
Primary Voltage
240 X 480V
Coil Material
Copper windings
Temperature Rating
80°C
Volt Ampere Rating
10000 VA
Wiring Connection
416A