Knowledge Search
Download document () of 20

CBC-15B

Eaton Bussmann series CBC-B automotive circuit breaker, 14 Vdc, 15 A, 1.5 kAIC, Type I, 10-32 TPI stud

General specifications

Product Name
Eaton Bussmann series CBC-B automotive circuit breaker
Catalog Number
CBC-15B
UPC
051712271189
Product Length/Depth
14.75 in
Product Height
7.5 in
Product Width
9.25 in
Product Weight
0.5 lb
Compliances
Contact factory
Product Type
Automotive circuit breaker

Electrical rating

Amperage Rating
15 A
Interrupt rating
1.5 kAIC
Voltage rating
14 Vdc

General information

Connection
#10-32 TPI stud

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.