Knowledge Search
Download document () of 20
To be discontinued

CC3200X

Eaton BR main breaker kit,Molded case breaker,225 A,10 kAIC,Three-pole,240 V,!,#2/0 AWG-300 kcmil Cu/Al,CC,Type ECC Unit enclosures

A newer version of this product is available:

General specifications

Product Name
Eaton BR main breaker kit
Catalog Number
CC3200X
UPC
782114314999
Product Length/Depth
7.7 in
Product Height
5.4 in
Product Width
4.5 in
Product Weight
2.9 lb
Warranty
Limited lifetime residential, 1 year commercial
Certifications
UL 489
Contact Manufacturer
Catalog Notes
For use in Type ECC Unit Enclosures
Product Type
Accessory

Product specifications

Used with
1MP, 1MM and 3MM 200 A modular metering stacks
Amperage Rating
200 A
Voltage rating
120/208Y
Circuit breaker type
CC
Interrupt rating
10 kAIC
Wire size
#2/0 AWG-300 kcmil Cu/Al
Number of poles
Three-pole
Type
Molded case breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com