Download document () of 20

CC6C18T

Eaton Cooper Power series deadbreak crimp connector, One-hole, 15/16", Pad: Copper, Sleeve: Aluminum, 350 AWG or kcmil compact or solid, Metallic gray and orange, Threaded coppertop compression connector, Length: 5.94"

General specifications

Product Name
Eaton Cooper Power series deadbreak crimp connector
Catalog Number
CC6C18T
UPC
194006078108
Product Length/Depth
6 in
Product Height
1.15 in
Product Width
1.38 in
Product Weight
0.654 lb
Certifications
Not Applicable

Additional Specifications

Number of holes
One-hole
Type
Threaded coppertop compression connector

Application

Application
600A Deadbreak T-OP II
Suitable For Al/St-Cables
Aluminum and copper cables

Conductor

Stranded or Compressed Conductor Size
300 MCM

Descriptions

Color
Metallic gray and orange
Connection
Compression
Material type
Aluminum and copper
Number of holes
One-hole
Pad material
Copper
Sleeve material
Aluminum
Stud/bolt size
15/16"

Dimensions

Overall length
5.94"

Electrical Ratings

Current Rating
600A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE