Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP-1-60CF
UPC
051712201490
Product Length/Depth
3.65 IN
Product Height
3.14 IN
Product Width
2.07 IN
Product Weight
.31 LB
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Product specifications

Fuse type
CUBEFuse
Type
UL98 fusible disconnect
Voltage rating
600 Vac, 125 Vdc
Amperage Rating
60A
Number Of Poles
Single-pole
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann series CCP disconnect switches.