Eaton Bussmann series CCP hot stick handle, 94 MM
| Product Name |
Eaton Bussmann series CCP Accessory
|
| Catalog Number |
CCP2-HSHS-94
|
| UPC |
197573006192
|
| Product Length/Depth |
3.7 in
|
| Product Height |
1.85 in
|
| Product Width |
4.72 in
|
| Product Weight |
0.14 lb
|
| Product Type |
Accessory
|
Support from Eaton
Contact information
+1-636-394-2877