Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series CCPB UL98 fusible disconnect
Catalog Number
CCP2B-2-15CF
UPC
051712709347
Product Length/Depth
2.7 IN
Product Height
3.9 IN
Product Width
3 IN
Product Weight
3.7 LB
Warranty
Not Applicable
Compliances
CCC Marked
Certifications
Contact Manufacturer

Product specifications

Short Circuit Rating
200 kA
Special Features
Finger Safe, Lock-On provision
Type
UL98 fusible disconnect
Voltage Rating
600 Vac, 125 Vdc
Amperage Rating
225 A
Number Of Poles
Two-pole
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann series CCP disconnect switches.