Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton CH spa panel
Catalog Number
CH50SPAX140
UPC
782116989546
Product Length/Depth
9.5 IN
Product Height
3.13 IN
Product Width
4.5 IN
Product Weight
1 LB
Warranty
Limited lifetime
Certifications
Contact Manufacturer
Catalog Notes
Includes a ch250gfi breaker, factory installed, and two extra circuits for convenience. Bulk-must be purchased in multiples of 140

Product specifications

Type
CH spa panel-quick pro bulk
Phase
Single-phase
Wire size
#14-1/0 AWG Cu/Al
Used with
Ch spa panel
Quantity
140
Number of wires
3
Enclosure
NEMA 3R
Number of circuits
50
Amperage Rating
50A
Box size
5R
Number Of Poles
Two-pole