Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton CH spa panel
Catalog Number
CH60SPA
UPC
782116056606
Product Length/Depth
9.5 IN
Product Height
3.13 IN
Product Width
4.5 IN
Product Weight
8 LB
Catalog Notes
Includes a ch260gfi breaker, factory installed, and two extra circuits for convenience.

Product specifications

Special features
Includes ch230gfi breaker
Type
Ch spa panel-quick pro
Phase
Single-phase
Wire size
#14-1/0 AWG Cu/Al
Used with
Ch spa panel
Number of wires
3
Size
3/4 in
Enclosure
NEMA 3R
Number of circuits
60
Amperage Rating
60A
Box size
5R
Number Of Poles
Two-pole