Select your location

Eaton Bussmann series CHSF high speed fuse
CHSF-225
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Mounting
Bolt-on
Fuse Indicator
Non Indicating
Interrupt Rating
200 kAIC
Type
High speed fuse
Voltage Rating
500 Vac, 500 Vdc
Amperage Rating
225A
Packaging Type
Standard