Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series CHSF high speed fuse
Catalog Number
CHSF-350
UPC
051712534697
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.001 LB
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Product specifications

Mounting
Bolt-on
Fuse indicator
Non Indicating
Interrupt rating
200 kAIC
Type
High speed fuse
Voltage rating
500 Vac, 500 Vdc
Amperage Rating
350 A
Packaging Type
Standard
How to buy from Eaton
Locate a distributor

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann series High speed fuses.