Knowledge Search
Download document () of 20
Discontinued

CL115GF

Eaton Classified 1" thermal magnetic circuit breaker, Type CL 1-Inch classified ground fault replacement breaker, ground fault, 15 A, 10 kAIC, single-pole, 120/240V, CL, #14-4 AWG Cu/Al, CL, Type CH loadcenters

A newer version of this product is available:

General specifications

Product Name
Eaton Classified 1" thermal magnetic circuit breaker
Catalog Number
CL115GF
UPC
782114982150
Product Length/Depth
6.25 in
Product Height
1.25 in
Product Width
3.75 in
Product Weight
0.48 lb
Warranty
Limited lifetime residential, 1 year commercial
Certifications
UL 489
Catalog Notes
Replacement for Square D Homeline, GE Type THQ, Crouse-Hinds Type MP, Thomas and Betts Type TB, Murray Type MP, ITE/Siemens Type QP. Requires 1-inch (25.4 mm) space.

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
15 A
Voltage rating
120/240 V
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CL
Wire size
#14-4 AWG Cu/Al
Number of poles
Single-pole
Type
Type CL 1-Inch classified ground fault replacement breaker
Special features
Ground fault

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com