Download document () of 20
Discontinued

CMBE2222P125BS

Eaton Type CH EUCERC RESI Meter Breaker, Provisions, Distribution section, 125A, 120/240V, Ring, 22 spaces, 22 circuits, Surface mounting, Box size B, Aluminum bus, Underground feed, 4-jaws, 1 socket, #6-250 kcmil line, #12-2/0 AWG ground

A newer version of this product is available:

General specifications

Product Name
Eaton type CH meter breaker EUCERC
Catalog Number
CMBE2222P125BS
UPC
782116417971
Product Length/Depth
5.38 in
Product Height
36.13 in
Product Width
14.44 in
Product Weight
45 lb
Warranty
Limited lifetime
Compliances
EUSERC Approved
Certifications
UL Listed

Product specifications

Special features
Distribution section
Type
All-in-ones
Utility approvals
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
Interrupt rating
10 kAIC
Box size
B
Enclosure
NEMA 3R
Ground
#12-2/0 AWG
Voltage rating
120/240 V
Number of sockets
1
Phase
Single-phase
Used with
Type CH breakers
Number of circuits
22
Bus material
Aluminum
Feed type
Bottom
Main circuit breaker
Provisions
Number of jaws
Four-jaw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com