Knowledge Search
Download document () of 20

CN35AN2AB

Eaton CN35 electrically held lighting contactor, 10 A, 1 NO, 120 V/60 Hz or 110 V/50 Hz, 10 A, Two-pole, Electrically held, CN35 Series, Lighting contactors

General specifications

Product Name
Eaton CN35 electrically held lighting contactor
Catalog Number
CN35AN2AB
UPC
782113780368
Product Length/Depth
3.49 in
Product Height
3.88 in
Product Width
2 in
Product Weight
1.4 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Product Type
Electrically held lighting contactor

Product specifications

Number of poles
Two-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.