Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
CN60M28T75CUEE
UPC
786680135361
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.001 LB
Certifications
Contact Manufacturer

Product specifications

Secondary Voltage
208 Y/120 V
Primary Voltage
600 V
Volt Ampere Rating
75 kVA