Safe-IT UV Locking Storage Cart for Mobile Devices and AV Equipment, Wood-Grain Top
Compact Charging Cart Keeps Mobile Devices Ready to Use
This multi-device mobile charging cart provides {ChargingMethod} charging, secure storage and cord management for as many as {DeviceSlots} Network Switch
Patch Panel
Projector
Laptop
Phone
Amazon Kindle
Monitor/HDTV
UPS
Computer
Server
Tablet
DVR
Headphones
Watch
Chromebook used in education, office, commercial, retail, industrial and healthcare environments. The mobile charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis.
Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a Black powder-coated finish, this locking enclosure keeps your expensive devices safe. Doors lock with the included keys to help prevent theft, damage and tampering. Flow-through ventilation helps protect against overheating. A built-in circuit breaker helps protect against electrical overloads.
Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The rugged casters are designed for daily use. The compact charging cart takes up about the same amount of physical space, or even less, as a typical A/V cart, making it ideal for crowded classrooms and medical clinics.
| Product Name |
Eaton Tripp Lite series Safe-IT mobile charging cart
|
| Catalog Number |
CSCSTORAGE1UVC
|
| UPC |
037332266057
|
| Product Length/Depth |
30.33 in
|
| Product Height |
40.78 in
|
| Product Width |
24.3 in
|
| Product Weight |
198.42 lb
|
| Compliances |
RoHS
|
| Certifications |
CSA Std. C22.2
NOM UL Listed cUL Listed |
| Global Catalog |
CSCSTORAGE1UVC
|
| Product Type |
Mobile charging cart
|
| Product Type |
Storage Cart
|
| Features |
Flex Center
|
| Device Compatibility |
Network Switch
Patch Panel Projector Laptop Phone Amazon Kindle Monitor/HDTV UPS Computer Server Tablet DVR Headphones Watch Chromebook |
| Color |
Black
|
| Input Plug Type |
NEMA 5-15P
|
| Material |
Steel/Wood
|
| Input Connection Type |
NEMA 5-15P
|
| Input Cord Length |
10 ft
|
| Input Frequency |
60
|
| Input Nominal Voltage |
120 VAC
|
| Product Features |
Pre-Installed Casters
UV Sterilization NEMA 5-15P Cord Management Locking Flow-Through Ventilation |
| Rack Depth |
Shallow
Mid |
| Charging Form Factor |
Mobile cart
|
| Grounding Details |
No
|
| Maximum Device Depth |
58.17 in
|
| Rack Height |
0U
|
| Charging Station Form Factor |
Mobile cart
|
| Lock |
Key
|