Download document () of 20
We make what matters work*

CSDXS32USB

32-Device USB Charging Station Cabinet with Sync for Smartphones, Wall Mount and Desktop Options, 230V, Schuko CEE7 to C13 Plug, Black

  • 2-year limited warranty (Worldwide)
  • Supports wall mounting or desktop/floor placement in a structurally sound area
  • 230V cabinet features 3.7 m cord with Schuko-to-C13 plug for reaching distant outlets
  • Ships fully assembled for immediate placement in an office, classroom, etc.
  • Secures up to 32 mobile devices behind locking doors to help prevent tampering
  • Features attachment points for mounting cooling fans that can prevent overheating

Multi-Device Charging Station Keeps Mobile Devices Ready to Use
This rackmount charging station provides USB charging, secure storage and cord management for as many as 32 tablets, smartphones and e-readers used in education, office, commercial, retail, industrial and healthcare environments. The charging station is recommended for healthcare facilities, classrooms, businesses, government agencies, restaurants, hotels and anywhere else that uses mobile devices on a daily basis.

Hardware Included for Mounting in a Rack
Constructed from heavy-duty steel covered with a black powder-coated finish, this charging station installs in an EIA-standard 19-inch rack enclosure or open frame rack. A 10-foot (3.1-meter) power cord with Schuko plug connects to a nearby AC outlet. Rubber feet are included for non-rack installation on a desktop, shelf or other level surface.

Keep the Station Software Up to Date
A mini-USB port enables future firmware upgrades to ensure the charging station can support the most current devices.

Also Syncs Devices via Connected Computer
In addition to charging, you can sync your devices using their file management software. An included USB cable connects the charging station’s USB-B port and a computer's USB-A port for syncing.

 

General specifications

Product Name
Eaton Tripp Lite series rackmount charging station
Catalog Number
CSDXS32USB
UPC
037332283443
Product Length/Depth
23.62 in
Product Height
14.72 in
Product Width
17.95 in
Product Weight
61.73 lb
Warranty
2 year limited
Global Catalog
CSDXS32USB
Product Type
Rackmount charging station

Product specifications

Frequency rating
50 Hz
Charging Ports Details
Pass through
Number of Charging Ports
32
Product Type
Multi-Device Charger
Device Compatibility
Phone
Frequency Compatability
50 Hz
Color
Black
Input Plug Type
Schuko
Material
Steel
Charging Ports / Amps
2.4A
Input Cord Length
12 ft
Input Frequency
50 Hz
Charging Method
USB
Input Nominal Voltage
230 VAC
Product Features
Built-In Circuit Breaker
Locking
Overcharge Protection
Overcurrent Protection
Cord Management
Flow-Through Ventilation
EMI/RFI Line Noise Protection
Relative Humidity
5% TO 95% RH (NON CONDENSING)
Operating Temperature Range
32° to 86°F (0° to 30°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Package contents
CSDXS32USB 32-Device USB Charging Station, Black
Removable AC input cord with Schuko-to-C13 plug, 12 ft. (4.7 m)
Owner's manual
(2) Keys
Charging Form Factor
Stationary cabinet
Charging Port Type
USB A (FEMALE)
Number of Ports
32
Number of Shelves
2
Power Consumption
112 W
Voltage Compatibility (VAC)
230 VAC
Charging Station Form Factor
Stationary cabinet
Charging AMPS per port
2.4 A
Charger Function
Charge
Secure
Sync
Lock
Key

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.