Caster Kit for CST16AC 16-Device AC Charging Station Tower
| Product Name |
Eaton Tripp Lite series mobile conversion kit
|
| Catalog Number |
CSTCASTERKIT16
|
| UPC |
037332240262
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
|
| Certifications |
UL 1778
CSA certified |
| Global Catalog |
CSTCASTERKIT16
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Color |
White
|
| Input Plug Type |
NEMA 5-15P
|
| Input Connection Type |
AC
|
| Input Cord Length |
10 ft
|
| Input Frequency |
50 / 60 Hz
|
| Charging Method |
AC
|
| Product Features |
AC
|
| Charging Form Factor |
Mobile cart
|
| Accessory Type |
Rolling caster kit
|
| Charging Station Form Factor |
Mobile cart
|
| Charging AMPS per port |
15 A
|