Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 5A split core current sensor
Catalog Number
CT-SP-4-100-5A
UPC
786685873428
Product Length/Depth
3.82 IN
Product Height
3.6 IN
Product Width
1.14 IN
Product Weight
1.1 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Certifications
ANSI

Product specifications

Special Features
1.5 Burden VA ±0.5%, 1.0 Class
Input Voltage
600V
Quantity
1
Window Size
1.30" x 1.70"
Amperage Rating
100A
Series
CT-SP-4 series
Accuracy
1.00%
Application Current (Primary Rating)
100A
Output
5A
Number Of Wires
Two-wire
Operating Temperature
-10° to 60°C
Output Current (Secondary)
5A
CT Type
Split Core
How to buy from Eaton