Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 5A split core current sensor
Catalog Number
CT-SP-6-1200-5A
UPC
786685873558
Product Length/Depth
4 IN
Product Height
6 IN
Product Width
6 IN
Product Weight
.5 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
Certifications
ANSI/IEEE Std C12.20
Catalog Notes
5.25 Burden VA ±0.5%

Product specifications

Special Features
5.25 Burden VA ±0.5%
Series
CT-SP-6 series
Accuracy
0.5% accuracy
Application Current (Primary Rating)
1200A
Input Voltage
600V
Output
5A
Quantity
1
Number Of Wires
Two-wire
Operating Temperature
-10° to 60°C
Window Size
5.50" x 2.00"
Output Current (Secondary)
5A
CT Type
Split Core
How to buy from Eaton