| Product Name |
Eaton Tripp Lite series power inverter accessories
|
| Catalog Number |
CT120
|
| UPC |
037332116345
|
| Product Length/Depth |
0.5 in
|
| Product Height |
3 in
|
| Product Width |
1.5 in
|
| Product Weight |
0.08 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
|
| Global Catalog |
CT120
|
| Product Type |
Accessory
|
| Accessory Class |
Power inverter accessories |
| Diagnostic LED Details |
3 indicator lights (2 yellow / 1 red)
|
| Power Cord Jacket Type |
SJT
|
| Housing Color |
Black
|
| Input Plug Type |
NEMA 5-15P
|
| Package Contents |
NEMA 5-15PCT120 circuit tester_x000D_
_x000D_
Operating instructions
NEMA 5-15PCT120 circuit tester Operating instructions NEMA 5-15PCT120 circuit testerOperating instructions |
| Input Nominal Voltage |
120 VAC
|
| Accessory Type |
Circuit Tester
|
| Product Highlights |
Lifetime limited warranty (Worldwide)
Instantly displays several common wiring fault Simple to use plug-in tester |
| Voltage Compatibility (VAC) |
120 VAC
|