Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
CV24M47T7516
UPC
786680206481
Product Length/Depth
24 IN
Product Height
43 IN
Product Width
30.5 IN
Product Weight
1.1 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
CSA Certified
Catalog Notes
10 CFR Part 431 (2016) Efficient

Product specifications

Special Features
CSA Certified, K-factor 1
Insulation
220°C
Frame
FR942
Tap Size
2 at +2.5%, 4 at -2.5%
Phase
Three-phase
Weathershield
WS59
Modification 1
Electrostatic shield
Sound Level
NEMA ST-20
Primary Voltage
240 V
Material
Aluminum
Enclosure
NEMA 2
Kva Rating
75 kVA
Wiring Connection
E0342L
Mounting
Floor or wall
Secondary Voltage
480Y/277 V
Type
Energy-efficient ventilated dry-type transformer
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise
Voltage Rating
240 Vac-480Y/277 Vac
Volt Ampere Rating
75 kVA