Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Secondary Voltage
480 Y/277 V
Type
DT-3
Frame
Frame 914F
Tap Size
2@+2.5%, 4@-2.5%
Phase
Three-phase
Primary Voltage
240 V
Frequency Rating
60 Hz
Temperature Rise
150 °C rise
Enclosure
NEMA 2
Volt Ampere Rating
75 kVA