Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
CV29M47T45EE
UPC
786680127618
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
405 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed

Product specifications

Secondary Voltage
480 Y/277 V
Type
DT-3
Frame
Frame 912D
Tap Size
2@+2.5%, 4@-2.5%
Phase
Three-phase
Primary Voltage
208 V
Frequency Rating
60 Hz
Temperature Rise
150 °C rise
Enclosure
NEMA 2
Volt Ampere Rating
45 kVA