Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
CV48D60T75EE
UPC
786680101076
Product Length/Depth
22 IN
Product Height
39 IN
Product Width
29 IN
Product Weight
583 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
NEMA TP-1 efficient

Product specifications

Secondary Voltage
600 delta
Type
CSA labeled ventilated transformer
Frame
914D
Tap Size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Phase
Three-phase
Weathershield
WS39
Primary Voltage
480 V
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise
Enclosure
NEMA 2
Volt Ampere Rating
75 kVA