Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
CV48M28F3316QCU
UPC
786680229701
Product Length/Depth
32 IN
Product Height
66 IN
Product Width
50.5 IN
Product Weight
2080 LB
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Product specifications

Special Features
CSA
Insulation
220C
Frame
GPE
Tap Size
+2 at 2.5% FCAN, -4 at 2.5% FCBN
Phase
Three-phase
Weathershield
RH6
Sound Level
NEMA ST-20
Primary Voltage
480 V
Enclosure
NEMA 3R
Kva Rating
300 kVA
Mounting
Floor
Secondary Voltage
208Y/120 V
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
115 °C rise
Volt Ampere Rating
300 kVA