Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
CV48M28T75EE
UPC
786680096068
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.001 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
NEMA TP-1 efficient

Product specifications

Special Features
Electrostatically Shielded
Frame
914D
Tap Size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Three-phase
Weathershield
WS39
Primary Voltage
480 V
Enclosure
NEMA 2
Secondary Voltage
208 Y/120 V
Type
CSA labeled ventilated transformer
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise
Volt Ampere Rating
75 kVA