Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
CV60M28T3016
UPC
786680206672
Product Length/Depth
21.13 IN
Product Height
36.88 IN
Product Width
24.88 IN
Product Weight
1.1 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
CSA Certified
Catalog Notes
10 CFR Part 431 (2016) Efficient

Product specifications

Special Features
CSA Certified, K-factor 1
Insulation
220°C
Frame
FR940
Tap Size
2 at +2.5%, 4 at -2.5%
Phase
Three-phase
Weathershield
WS58
Modification 1
Electrostatic shield
Sound Level
NEMA ST-20
Primary Voltage
600 V
Enclosure
NEMA 2
Kva Rating
30 kVA
Wiring Connection
280A
Mounting
Floor or wall
Secondary Voltage
208Y/120 V
Type
Energy-efficient ventilated dry-type transformer
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise
Voltage Rating
600-208Y/120V
Volt Ampere Rating
30 kVA