Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
CV60M28T4516CUES
UPC
786680230851
Product Length/Depth
21.13 IN
Product Height
36.88 IN
Product Width
24.88 IN
Product Weight
477 LB
Compliances
DOE2016 Efficient
Certifications
UL Listed
CSA Certified
Catalog Notes
26 CFR Part 431 (2016) Efficient

Product specifications

Special Features
Fungus-resistent varnished core and coil
Insulation
220°C
Frame
FR940
Tap Size
2 at +2.5%, 4 at -2.5%
Phase
Three-phase
Weathershield
940
Modification 1
Shielded, CSA
Sound Level
NEMA ST-20
Primary Voltage
600 V
Enclosure
NEMA 2
Kva Rating
45 kVA
Wiring Connection
283E
Mounting
Floor or wall
Secondary Voltage
208Y/120 V
Type
Energy-efficient ventilated transformer
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
150 °C rise
Volt Ampere Rating
45 kVA