Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Drive isolation ventilated transformer
Catalog Number
D17002
UPC
786680331473
Product Length/Depth
24.67 IN
Product Height
56.17 IN
Product Width
31.44 IN
Product Weight
1100 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Design
DT-3
Secondary Voltage
230Y/133 V
Type
Dry Type Distribution, Drive Isolation Transformer
Frame
917
Tap Size
1 at +5% FCAN, 1 at -5% FCBN
Phase
Three-phase
Primary Voltage
460 V
Horsepower
150 hp
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise
Kva Rating
175 kVA