Knowledge Search
Download document () of 20
We make what matters work*

D26MPF

Eaton D26 Series Separate Contact, used with D26 Series Relays, Front pole, NO contact configuration

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
D26MPF
UPC
782113213248
Product Length/Depth
2 in
Product Height
0.5 in
Product Width
2 in
Product Weight
0.05 lb
Warranty
1 year
Certifications
UL Listed file E1230
CSA file No. LR353
UL Listed Class NKCR2
Catalog Notes
Convertible contacts
Product Type
Machine tool relay

Product specifications

Type
D26 Series Separate Front Pole Contact
Used with
D26 series relays
Contact configuration
NO
Series
D26

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.