Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton heavy duty DC disconnect
Catalog Number
DCG2104FRM
UPC
786685625461
Product Length/Depth
46 IN
Product Height
10.5 IN
Product Width
24.12 IN
Product Weight
60 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 98B
NEC 690 per UL 1741

Product specifications

Switch type 2
DC photovoltaic systems
Voltage - max
1000 Vdc
Switch type
Heavy-duty
Ground
Grounded
Fuse configuration
Fusible
Enclosure
NEMA 3R
Amperage Rating
200A
Enclosure material
Painted galvanized steel
Series
DC photovoltaic applications
Type
DC disconnect/grounded system
System voltage
1000 Vdc
Main lug wire size
LC: In 300 MCM-#6 out 300 MCM-#6. SR: in 300 MCM-#6 out 300 MCM-#6. EG: in #4-#14 AWG out 1/0-#14
NEMA rating
NEMA 3R
Isolation
Isolated return
Number of circuits
2
Voltage rating
1000 Vdc
Application
Solar
Protection
Fusible