Download document () of 20
We make what matters work*

DCPU2

Mobile CPU Caddy for Computer Towers - Width Adjustable, Locking Casters, Black

  • Open frame design allows easy access to rear cabling and ports for quick adjustments
  • Adjusts to fit wide range of CPUs from 4.7 to 8.2 in. wide (11.9 to 20.9 cm)
  • 5-year limited warranty (Worldwide)
  • Rolls under your desk to leave valuable tabletop and floor space clear
  • Durable metal construction with powder-coated finish blends into any décor 
  • 4 swivel casters (2 locking) allow smooth, easy movement across the floor

Ideal for Use at Home, School and the Office

This CPU mount securely helps you hide your computer out of the way and save valuable desk, table and floor space. The open frame allows you access to your CPU and its cabling for easy adjustments. Made from durable steel, the mount features a scratch-resistant black powder-coated finish that blends with your décor and stands up to frequent handling. It supports up to 22 lb.

General specifications

Product Name
Eaton Tripp Lite series CPU mount
Catalog Number
DCPU2
UPC
037332248886
Product Length/Depth
6.1 in
Product Height
10.5 in
Product Width
5.4 in
Product Weight
3.1 lb
Warranty
5 year limited
Compliances
RoHS
CE Marked
RoHS3
REACH
Global Catalog
DCPU2
Product Type
CPU mount

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
Maximum Weight Capacity
22 lb
Material
Steel
Product Features
Assembly Required
Tools Necessary
Package contents
(4) Locking casters
DCPU2 Mobile CPU Caddy
Owner’s manual
Installation hardware

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.