Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton double door single-throw fused safety switch
Catalog Number
DD321FWKW
UPC
786679177198
Product Length/Depth
37.49 IN
Product Height
8.22 IN
Product Width
12.33 IN
Product Weight
37 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Double Door Isolation Switch

Product specifications

Product Category
Watertight
Special features
w/ window
Fuse class provision
Class H
HP rating - max
7.5, 10/ 15, 20 hp (1/3PH @480, 600 V)
Wire size
#14-2 AWG
Fuse configuration
Fusible without neutral
Enclosure
NEMA 4X
Amperage Rating
30A
Number Of Poles
Three-pole
Enclosure material
304 stainless steel
Type
Heavy duty double door safety switch
NEMA rating
NEMA 4X
Number of wires
Three-wire
Voltage rating
240V