Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton double door single-throw fused safety switch
Catalog Number
DD321NDKW-00V2
UPC
786679177532
Product Length/Depth
37.49 IN
Product Height
8.22 IN
Product Width
12.33 IN
Product Weight
37 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Double Door Isolation Switch w/ Load Side Voltage Indicator

Product specifications

Product Category
Dust tight
Special features
V indicator load side, w/ window
Fuse class provision
Class H
HP rating - max
7.5, 10/ 15, 20 hp (1/3PH @480, 600 V)
Wire size
#14-2 AWG
Fuse configuration
Fusible with neutral
Enclosure
NEMA 12/3R
Amperage Rating
30A
Number Of Poles
Three-pole
Enclosure material
Painted galvanized steel
Type
Heavy duty double door safety switch
NEMA rating
NEMA 12
Number of wires
Four-wire
Voltage rating
240V