Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton double door single-throw fused safety switch
Catalog Number
DD324FDKW-00V3
UPC
786679173466
Product Length/Depth
49.9 IN
Product Height
11.62 IN
Product Width
17.18 IN
Product Weight
85 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Double Door Isolation Switch w/ Line&Load Voltage Indicators

Product specifications

Product Category
Dust tight
Special features
V indicator line and load side, w/ window
Fuse class provision
Class H
HP rating - max
50, 50/ 125, 150 hp (1/3PH @480, 600 V)
Wire size
#6 AWG-300 kcmil
Fuse configuration
Fusible without neutral
Enclosure
NEMA 12/3R
Amperage Rating
200A
Number Of Poles
Three-pole
Enclosure material
Painted galvanized steel
Type
Heavy duty double door safety switch
Number of wires
Three-wire
Voltage rating
240V