Download document () of 20
We make what matters work*

DDR1327MQ

Quad-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays

General specifications

Product Name
Eaton Tripp Lite series desktop monitor stands
Catalog Number
DDR1327MQ
UPC
037332257833
Product Length/Depth
5.4 in
Product Height
18.5 in
Product Width
13.2 in
Product Weight
21.04 lb
Warranty
5 year limited
Compliances
RoHS3
REACH
RoHS
Global Catalog
DDR1327MQ
Product Type
Desktop Monitor Stands

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
100x75
75x100
75x75
100x100
Maximum Weight Capacity
17.6 lb
Number of Displays
4
Degrees of Motion
-45/+45 Tilt; 180 Swivel; 360 Rotate
Material
Steel
Product Features
Assembly Required
Tools Necessary
Package contents
(4) Flat-head screws
(4) Mount arms
(2) Locking head assemblies
(4) End caps
Base collar
Hex key, 3 mm
(4) VESA plate assemblies
Hex key, 4 mm
(16) M5 x 12 screws
Pole connector
Base
(16) D5 washers
Lower pole
(16) M4 x 12 screws
Upper pole
Hex key, 6 mm
Owner’s manual
(4) Arm cable guides
(2) Pole cable guides
Product Highlights
5-year limited warranty (Worldwide)
Durable steel construction blends into any décor and supports up to 17.6 lbs (7.9 kgs) per monitor
Monitor stand with heavy-duty base remains stable on your desk during adjustment
-45° to +45° tilt, -15° to +15° swivel and 360° rotation helps you find the perfect angle
Display cables attach to pole to reduce clutter and keep cords organized
VESA compliance ensures compatibility with 75x75 and 100x100 mounting patterns
Mounting Location
Desktop
Screen Size
1 - 20 Inch
21 - 29 Inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.